Solution
To carry out the strapping phases in different positions, one of the 2 machine heads will move between two arcs and thanks to 6 electric Camozzi Series 5E axes, 3 on each side to reduce the overall dimensions, the straps will be inserted inside the pallet.
The choice of the 5E electric axes has made it possible to considerably reduce the overall dimensions and the cycle period, thanks to the increased movement speed and modular management of the acceleration.
These are just two of the parameters constantly monitored by the QSet software designed by Camozzi to manage the configuration of all products for electrical actuation in a simple, fast and extremely flexible way, from axes to electromechanical cylinders.
Results
The complete control of the movement and positioning of the opposing bayonets has also made it possible to optimise the closing of the same, ensuring reliability and accuracy in a very delicate phase of the production cycle.
As explained by Fabio Fraccaroli, Managing Director of Fromm Packaging Automation: “One of Fromm’s peculiarities is to create solutions suited to the specific needs of each customer. We deal with all issues relating to the volume and irregular surfaces of a customer’s products and we provide each one with the best solution within our complete range of packaging machines: strapping machines for plastic and/or steel straps and wrapping machines with film rotation on a vertical or horizontal axis”.