The angle seat valve is a pneumatically-operated valve designed to control steam, liquids, gas and fluids that contain suspended solid particulate matter. The angled mount and design of the valve enable a high and constant flow, whilst ensuring a low pressure drop.
Made entirely of stainless steel, this valve is the ideal solution for many industrial applications, even when besides high flow rates, the control of viscous fluids is also required. It is available in a range of different versions as well as special models to be installed in applications with flow direction under the poppet, in order to prevent or reduce the water-hammer effect when closing the valve.
Benefits:
- High flow rate
- Low fluid resistance
- Versions avilable that prevent water-hammer effects
- Compliant with Directive PED 97/23/EC
- Compliant with the ATEX Directive
Sectors and applications:
- Pulp & Paper
- Textile
- Chemical
- Energy
- Water treatment
- Food & beverage
- Stream & Hotwater treatment
- Air & gas treatment
- Pharmaceutical & Cosmetic