Solenoid valves
Series D VB version
2x3/2; 5/2; 5/3-way
Manifold assembly
Size 10,5 - 16 - 25 mm
Manifold assembly
Size 10,5 - 16 - 25 mm
Camozzi has developed a new series of valves for applications with limited installation space where it is necessary to have the control elements as close to the actuator as possible.
Thanks to the extreme robust aluminium body, the Series D valves guarantee maximum reliability even under difficult operating conditions.
Thanks to the extreme robust aluminium body, the Series D valves guarantee maximum reliability even under difficult operating conditions.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Valve construction | spool- type |
Valve functions | 2x3/2 NC/NO/NC+NO; 5/2; 5/3 CC/CO/CP |
Materials | body, spool, bases = AL; end caps = technopolymer; seals = HNBR |
Ambient temperature | 0°C ÷ 50° C |
Fluid | compressed, filtered and non-lubricated air in class [7:4:4] according to ISO 8573-1:2010. In case lubrication should be necessary, only use oils with a maximum viscosity of 32 Cst and the version with external servo pilot. The air quality for the servo pilot should be of class [7:4:4] according to ISO 8573-1:2010 |
Voltage | 24V DC |
Voltage tolerance | ± 10% |
Power consumption | 1W |
Class of insulation | class F |
Protection class | IP65 with EN 175301 C connector ("3" actuation. Ex DIN 43650)* IP65 with M8 connector ("C" actuation)* IP40 with micro connector ("E" actuation)* *See coding example |
1-16/20 results
1-16/20 results
1-16/17 results